Grove Gear GRL8320320.00 - GRL-BMQ832-40-D-210
Part #:GRL8320320.00
Catalog #:GRL-BMQ832-40-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | BD: | 9 |
| T: | 1.375 | BE1: | 0.5 in |
| I: | 5.02 in | B: | 8.5 |
| K: | 3.75 in | J: | 7.5 in |
| N: | 7.06 | O*: | 3.42 in |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
| Center Distance (in): | 3.25 in | A: | 5.75 |
| AJ: | 7.25 | F: | 4 |
| RQ: | 6.25 in | AK: | 8.5 |
| C: | 9.38 in | LQ1: | 6.75 in |
| G: | 2 | D: | 3.5 |
| O: | 3.66 in |
Technical Specifications
| Series Code: | GRL | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | D |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Thrust Rating - output shaft: | 2574 | Ratio: | 40:1 |
| Assembly: | BMQ-D | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.375 in | Input RPM: | 1,750 |
| Output RPM: | 43 | Shaft Seal Material: | Viton |
| Output Key: | 5/16 X 2.63 | Input HP @ 1750 RPM: | 2.926 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| Weight: | 75.00 LB |

