Grove Gear GRL8320321.00 - GRL-BMQ832-50-D-210
Part #:GRL8320321.00
Catalog #:GRL-BMQ832-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.25 in | B: | 8.5 |
| O: | 3.66 in | K: | 3.75 in |
| F: | 4 | G: | 2 |
| I: | 5.02 in | A: | 5.75 |
| N: | 7.06 | AJ: | 7.25 |
| T: | 1.375 | TAP Depth: | 0.88 in |
| LQ1: | 6.75 in | D: | 3.5 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | O*: | 3.42 in |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
| BD: | 9 | J: | 7.5 in |
| BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Output Key: | 5/16 X 2.63 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Series Code: | GRL |
| Assembly: | BMQ-D | Input HP @ 1750 RPM: | 2.462 |
| Ratio: | 50:1 | Output Shaft Direction: | Double |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.375 in |
| Shaft Seal Material: | Viton | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3315 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

