Grove Gear GRL8320322.00 - GRL-BMQ832-60-D-210
Part #:GRL8320322.00
Catalog #:GRL-BMQ832-60-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | O: | 3.66 in |
| BE1: | 0.5 in | RQ: | 6.25 in |
| O*: | 3.42 in | C: | 9.38 in |
| H-Tap size: | 7/16-14 UNC in | BD: | 9 |
| Center Distance (in): | 3.25 in | F: | 4 |
| G: | 2 | AK: | 8.5 |
| I: | 5.02 in | N: | 7.06 |
| J: | 7.5 in | LQ1: | 6.75 in |
| B: | 8.5 | D: | 3.5 |
| TAP Depth: | 0.88 in | BF: | 0.53 |
| AJ: | 7.25 | T: | 1.375 |
| A: | 5.75 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series Code: | GRL | Output RPM: | 29 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | D |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | BMQ-D | Output Key: | 5/16 X 2.63 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 2.114 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.375 in |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3274 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

