Grove Gear GRL8320323.00 - GRL-BMQ832-80-D-210
Part #:GRL8320323.00
Catalog #:GRL-BMQ832-80-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | D: | 3.5 |
| O*: | 3.42 in | H-Tap size: | 7/16-14 UNC in |
| LQ1: | 6.75 in | J: | 7.5 in |
| N: | 7.06 | I: | 5.02 in |
| BF: | 0.53 | T: | 1.375 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| B: | 8.5 | F: | 4 |
| O: | 3.66 in | C: | 9.38 in |
| G: | 2 | TAP Depth: | 0.88 in |
| BD: | 9 | A: | 5.75 |
| BE1: | 0.5 in | AK: | 8.5 |
| RQ: | 6.25 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | Double | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.375 in |
| Output RPM: | 21 | Output Shaft Assembly Code: | D |
| Input Bore (C Face): | 1.375 | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Key: | 5/16 X 2.63 |
| Input Style: | C-Face Quill | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.03 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-D | Series Code: | GRL |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2000 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

