Grove Gear GRV18001266.00 - GR-VLMQ818-25-LD-56
Part #:GRV18001266.00
Catalog #:GR-VLMQ818-25-LD-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.24 in |
| G: | 4.5 | BD: | 6.5 |
| LQ: | 4.09 in | RQ: | 3.59 in |
| O: | 2.05 in | V: | 0.25 in |
| J: | 4 in | AJ: | 5.88 |
| N: | 4.31 | K: | 2 in |
| Center Distance (in): | 1.75 in | DL: | 3 |
| F: | 7.37 | Hole dia: | 0.44 in |
| AK: | 4.5 | B: | 5 |
| T: | 0.875 | A: | 8.25 |
| R: | 2.06 in | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft Direction: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input Bore (C Face): | 0.625 | Ratio: | 25:1 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.875 in |
| Output Key: | 3/16 X 1.38 | Model Code: | VLMQ818 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft Assembly Code: | L | Assembly: | VLMQ-LD |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.884 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 644 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310169056 | Weight: | 27.00 LB |

