Grove Gear GRV30005208.00 - GR-VL830-40-RU
Part #:GRV30005208.00
Catalog #:GR-VL830-40-RU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | M: | 2.38 |
| N: | 6.75 | B: | 8 |
| DL: | 3.94 | J: | 6 in |
| G: | 6.75 | I: | 4.84 in |
| F: | 11.13 | T: | 1.25 |
| O: | 3.6 in | A: | 12.5 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| R: | 3.25 in | Hole dia: | 0.56 in |
| K: | 3 in | V: | 0.38 in |
Technical Specifications
| Output RPM: | 43 | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Assembly: | VL-RU | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Single |
| Ratio Range: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.251 | Gear Type: | Worm |
| Series Code: | GR | Service Factor: | 1 |
| Output Key: | 1/4 X 1.75 | Model Code: | VL830 |
| Input Style: | Solid Shaft | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2477 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 74.00 LB |

