Grove Gear GRV30005209.00 - GR-VL830-50-RU
Part #:GRV30005209.00
Catalog #:GR-VL830-50-RU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8 | G: | 6.75 |
| Center Distance (in): | 3 in | V: | 0.38 in |
| L: | 6.57 in | N: | 6.75 |
| F: | 11.13 | U: | 0.875 in |
| K: | 3 in | DL: | 3.94 |
| A: | 12.5 | R: | 3.25 in |
| T: | 1.25 | I: | 4.84 in |
| Hole dia: | 0.56 in | M: | 2.38 |
| O: | 3.6 in | J: | 6 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 35 |
| Input Style: | Solid Shaft | Output Shaft Direction: | Single |
| Input HP @ 1750 RPM: | 1.915 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | VL-RU |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | GR |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Model Code: | VL830 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2490 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB |

