How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | V: | 0.38 in |
| L: | 6.57 in | J: | 6 in |
| A: | 12.5 | T: | 1.25 |
| G: | 6.75 | Center Distance (in): | 3 in |
| O*: | 3.36 in | F: | 11.13 |
| K: | 3 in | U: | 0.875 in |
| I: | 4.84 in | B: | 8 |
| Hole dia: | 0.56 in | DL: | 3.94 |
| O: | 3.6 in | R: | 3.25 in |
| N: | 6.75 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | D | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | VL830 | Shaft Seal Material: | Viton |
| Series Code: | GR | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output RPM: | 58 | Input Keyway: | 3/16 X 1.63 in |
| Center Distance (in): | 3 | Output Key: | 1/4 X 1.75 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.879 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | VL-DU |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2519 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 74.00 LB |

