How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | K: | 3.94 in |
| J: | 7.88 in | Hole dia: | 0.69 in |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| N: | 8.12 | O: | 4.5 in |
| I: | 6.1 in | DL: | 5 |
| V: | 0.5 in | F: | 14.88 |
| B: | 10 | R: | 4.44 in |
| L: | 9.57 in | A: | 16.26 |
| U: | 1.25 in | G: | 8.69 |
Technical Specifications
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.5 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output RPM: | 35 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.06 | Input Diameter (in): | 1.25 in |
| Model Code: | VL842 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 4.389 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Assembly: | VL-RD |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Single | Output Torque Rating (in-lb): | 6170 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| Weight: | 156.00 LB |

