How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | A: | 16.26 |
| N: | 8.12 | V: | 0.5 in |
| F: | 14.88 | B: | 10 |
| DL: | 5 | Hole dia: | 0.69 in |
| G: | 8.69 | I: | 6.1 in |
| R: | 4.44 in | T: | 1.875 |
| M: | 3.47 | U: | 1.25 in |
| O: | 4.5 in | K: | 3.94 in |
| L: | 9.57 in | J: | 7.88 in |
Technical Specifications
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | VL842 |
| Assembly: | VL-LU | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.06 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.5 in |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 58 | Series Code: | GR |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.481 |
| Output Shaft Direction: | Single | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 156.00 LB |

