Grove Gear GRV42005205.00 - GR-VL842-20-RU
Part #:GRV42005205.00
Catalog #:GR-VL842-20-RU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 14.88 | G: | 8.69 |
| L: | 9.57 in | A: | 16.26 |
| I: | 6.1 in | R: | 4.44 in |
| M: | 3.47 | J: | 7.88 in |
| K: | 3.94 in | Hole dia: | 0.69 in |
| DL: | 5 | B: | 10 |
| O: | 4.5 in | U: | 1.25 in |
| N: | 8.12 | T: | 1.875 |
| V: | 0.5 in | Center Distance (in): | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 9.462 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | R |
| Center Distance (in): | 4.25 | Model Code: | VL842 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.5 in |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.06 |
| Output Diameter (in): | 1.875 in | Assembly: | VL-RU |
| Gear Type: | Worm | Series Code: | GR |
| Input Style: | Solid Shaft | Output RPM: | 87 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6092 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 20.00 LB |

