Grove Gear GRV42006293.00 - GR-VLMQ842-50-DU-140
Part #:GRV42006293.00
Catalog #:GR-VLMQ842-50-DU-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.44 in | Center Distance (in): | 4.25 in |
| V: | 0.5 in | O: | 4.5 in |
| B: | 10 | K: | 3.94 in |
| T: | 1.875 | AJ: | 5.88 |
| Hole dia: | 0.69 in | N: | 8.12 |
| BD: | 6.5 | RQ: | 6.04 in |
| BF: | 0.41 | LQ: | 6.45 in |
| J: | 7.88 in | I: | 6.1 in |
| A: | 16.26 | AK: | 4.5 |
| DL: | 5 | G: | 8.69 |
| F: | 14.88 | O*: | 4.21 in |
| BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Assembly: | VLMQ-DU | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | DU | Motor Frame Size: | 140 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 50:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.389 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.06 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 6170 in/lbs |
General Specifications
| Weight: | 166.00 LB |

