How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | V: | 1 in |
| I: | 2.61 in | C: | 4.66 in |
| Center Distance (in): | 1.33 in | B: | 3.8 |
| L: | 3.82 in | AG: | 4.75 |
| M: | 1.76 | U: | 0.5 in |
| D: | 1.72 | AE2: | 0.32 |
| AD: | 3.9 | G: | 1 |
| AE1: | 0.53 | F: | 2 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Key: | 3/16 X 1.50 |
| Product Type: | Worm Speed Reducer | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Model Code: | H213 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.333 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.437 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

