How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | T: | 0.625 |
| AE2: | 0.32 | U: | 0.5 in |
| D: | 1.72 | I: | 2.61 in |
| AE1: | 0.53 | C: | 4.66 in |
| F: | 2 | AD: | 3.9 |
| AG: | 4.75 | B: | 3.8 |
| M: | 1.76 | Center Distance (in): | 1.33 in |
| V: | 1 in | G: | 1 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.5 in | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.328 | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 1/8 X 1.44 in | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Model Code: | H213 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

