How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | V: | 1 in |
| AE2: | 0.3 | C: | 5.38 in |
| D: | 1.91 | U: | 0.625 in |
| F: | 2.75 | M: | 1.76 |
| B: | 5.19 | AE1: | 0.51 |
| AG: | 5.42 | Center Distance (in): | 1.54 in |
| I: | 3.14 in | G: | 1.38 |
| L: | 4.35 in | AD: | 4.61 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input Style: | Solid Shaft | Output RPM: | 175 |
| Bore Code: | 10 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.021 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | H215 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.54 |
| Ratio: | 10:1 | Series Code: | OE |
| Product Type: | Worm Speed Reducer | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1056 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

