How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | D: | 1.91 |
| AG: | 5.42 | AE2: | 0.3 |
| F: | 2.75 | AD: | 4.61 |
| AE1: | 0.51 | V: | 1 in |
| U: | 0.625 in | Center Distance (in): | 1.54 in |
| M: | 1.76 | C: | 5.38 in |
| I: | 3.14 in | T: | 0.625 |
| L: | 4.35 in | G: | 1.38 |
Technical Specifications
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.50 |
| Model Code: | H215 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.472 |
| Bore Code: | 10 | Center Distance (in): | 1.54 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 343 in/lbs |

