How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | V: | 1 in |
| M: | 1.76 | F: | 2.75 |
| C: | 5.38 in | I: | 3.14 in |
| U: | 0.625 in | AD: | 4.61 |
| T: | 0.625 | L: | 4.35 in |
| AE1: | 0.51 | D: | 1.91 |
| AG: | 5.42 | B: | 5.19 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | H215 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 0.391 | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

