How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | C: | 5.75 in |
| V: | 1.44 in | I: | 3.24 in |
| AG: | 5.5 | D: | 2.06 |
| F: | 2.75 | B: | 5.19 |
| Center Distance (in): | 1.75 in | J: | 4.19 in |
| U: | 0.625 in | AE2: | 0.28 |
| G: | 1.38 | AE1: | 0.49 |
| AD: | 4.73 | L: | 4.45 in |
| T: | 0.75 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 100:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.141 | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Bore Code: | 12 |
| Assembly: | H-1 | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | H218 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

