How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AG: | 5.5 |
| AE1: | 0.49 | AE2: | 0.28 |
| B: | 5.19 | AD: | 4.73 |
| U: | 0.625 in | M: | 1.76 |
| I: | 3.24 in | G: | 1.38 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| F: | 2.75 | L: | 4.45 in |
| V: | 1.44 in | C: | 5.75 in |
Technical Specifications
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.317 |
| Product Type: | Worm Speed Reducer | Model Code: | H218 |
| Bore Code: | 16 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

