How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | I: | 3.61 in |
| AE2: | 0.4 | V: | 1.94 in |
| G: | 1.5 | L: | 4.82 in |
| B: | 5.8 | F: | 3 |
| M: | 1.76 | C: | 6.38 in |
| AD: | 4.99 | AG: | 6 |
| T: | 1.438 | U: | 0.625 in |
| D: | 2.28 | Center Distance (in): | 2.063 in |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 30:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Worm Speed Reducer |
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.896 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | H220 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |

