How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | L: | 4.82 in |
| AE2: | 0.4 | G: | 1.5 |
| F: | 3 | T: | 1.438 |
| M: | 1.76 | AE1: | 0.61 |
| U: | 0.625 in | C: | 6.38 in |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| B: | 5.8 | AG: | 6 |
| I: | 3.61 in | D: | 2.28 |
Technical Specifications
| Model Code: | H220 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.51 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Output RPM: | 350 | Series Code: | OE |
| Thrust Rating - output shaft: | 735 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb | Output Torque Rating (in-lb): | 418 in/lbs |

