How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| AE1: | 0.51 | G: | 1.44 |
| D: | 2.5 | I: | 3.77 in |
| L: | 5.51 in | T: | 1.438 |
| AG: | 6 | V: | 1.94 in |
| U: | 0.75 in | AD: | 5.18 |
| M: | 2.38 | F: | 2.88 |
| B: | 6.12 | C: | 6.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | H224 |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 1820 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Ratio: | 10:1 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.083 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

