How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| C: | 8 in | AE1: | 0.6 |
| D: | 2.94 | AE2: | 0.39 |
| V: | 1.94 in | M: | 2.38 |
| B: | 7.38 | F: | 3.38 |
| I: | 4.34 in | T: | 1.438 |
| AD: | 6.01 | L: | 6.07 in |
| AG: | 7 | G: | 1.69 |
Technical Specifications
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.371 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Model Code: | H226 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

