How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | F: | 3.38 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| M: | 2.38 | AE1: | 0.6 |
| C: | 8 in | D: | 2.94 |
| U: | 0.75 in | AG: | 7 |
| L: | 6.07 in | T: | 1.438 |
| AE2: | 0.39 | B: | 7.38 |
| I: | 4.34 in | AD: | 6.01 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | H226 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 43.8 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.335 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Ratio Range: | 40:1 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

