How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AD: | 6.01 |
| F: | 3.38 | T: | 1.438 |
| V: | 1.94 in | AG: | 7 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| G: | 1.69 | U: | 0.75 in |
| M: | 2.38 | L: | 6.07 in |
| B: | 7.38 | AE1: | 0.6 |
| I: | 4.34 in | C: | 8 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Worm Speed Reducer |
| Series: | OE Series - Worm Gear Reducers | Thrust Rating - output shaft: | 1420 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 4.804 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Bore Code: | 23 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Model Code: | H226 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

