How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | V: | 2.51 in |
| B: | 8.12 | F: | 4 |
| I: | 4.84 in | M: | 2.38 |
| G: | 2 | T: | 1.938 |
| C: | 8.88 in | AE2: | 0.36 |
| AD: | 6.53 | L: | 6.57 in |
| D: | 3.25 | AG: | 7.5 |
| Center Distance (in): | 3 in | U: | 0.875 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | H230 | Input HP @ 1750 RPM: | 4.207 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 116.7 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

