How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.51 in |
| M: | 2.38 | D: | 3.25 |
| U: | 0.875 in | AE1: | 0.6 |
| G: | 2 | L: | 6.57 in |
| AE2: | 0.36 | AD: | 6.53 |
| I: | 4.84 in | T: | 1.938 |
| B: | 8.12 | C: | 8.88 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.822 | Model Code: | H230 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Product Type: | Worm Speed Reducer |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

