How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | L: | 6.57 in |
| G: | 2 | AG: | 7.5 |
| Center Distance (in): | 3 in | B: | 8.12 |
| F: | 4 | D: | 3.25 |
| AD: | 6.53 | V: | 2.51 in |
| M: | 2.38 | T: | 1.938 |
| AE2: | 0.36 | AE1: | 0.6 |
| U: | 0.875 in | I: | 4.84 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.279 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Solid Shaft |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Model Code: | H230 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

