How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| U: | 0.875 in | M: | 2.38 |
| D: | 3.5 | AG: | 7.88 |
| L: | 6.76 in | AD: | 7.04 |
| AE2: | 0.29 | F: | 4 |
| AE1: | 0.54 | G: | 2 |
| C: | 9.38 in | T: | 1.938 |
| B: | 8.75 | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.034 | Model Code: | H232 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 31 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2026 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

