How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | D: | 3.5 |
| I: | 5.02 in | AE2: | 0.29 |
| V: | 2.51 in | AE1: | 0.54 |
| AG: | 7.88 | C: | 9.38 in |
| T: | 1.938 | G: | 2 |
| AD: | 7.04 | M: | 2.38 |
| U: | 0.875 in | B: | 8.75 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
Technical Specifications
| Ratio: | 15:1 | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.277 |
| Product Type: | Worm Speed Reducer | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | H232 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2490 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

