How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | T: | 1.938 |
| G: | 2 | I: | 5.02 in |
| AE1: | 0.54 | U: | 0.875 in |
| M: | 2.38 | AG: | 7.88 |
| AD: | 7.04 | L: | 6.76 in |
| V: | 2.51 in | B: | 8.75 |
| F: | 4 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
Technical Specifications
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Model Code: | H232 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 4.188 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

