How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AD: | 7.04 |
| T: | 1.938 | G: | 2 |
| AE1: | 0.54 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| V: | 2.51 in | D: | 3.5 |
| I: | 5.02 in | U: | 0.875 in |
| C: | 9.38 in | M: | 2.38 |
| AG: | 7.88 | AE2: | 0.29 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.907 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.25 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Model Code: | H232 | Input Style: | Solid Shaft |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

