How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.34 |
| AD: | 7.53 | F: | 5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | T: | 1.438 |
| D: | 4.44 | U: | 1.25 in |
| L: | 9.57 in | J: | 8.5 in |
| AE1: | 0.63 | G: | 2.5 |
| M: | 3.47 | C: | 11.38 in |
| AG: | 8.5 |
Technical Specifications
| Series: | Old GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | H242 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 12.897 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 1788 |
| Series Code: | GR | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Output RPM: | 175 |
| Assembly: | H-1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

