How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| T: | 1.438 | F: | 5 |
| C: | 11.38 in | J: | 8.5 in |
| B: | 10.25 | AD: | 7.53 |
| G: | 2.5 | M: | 3.47 |
| AE1: | 0.63 | AG: | 8.5 |
| D: | 4.44 | L: | 9.57 in |
| V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 12.897 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Model Code: | H242 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 1788 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | H-1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

