How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | U: | 1.25 in |
| AD: | 7.53 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AE1: | 0.63 | I: | 6.1 in |
| V: | 2.75 in | AG: | 8.5 |
| T: | 1.5 | B: | 10.25 |
| D: | 4.44 | L: | 9.57 in |
| J: | 8.5 in | F: | 5 |
| M: | 3.47 |
Technical Specifications
| Output RPM: | 175 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Solid Shaft |
| Assembly: | H-1 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 12.897 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Model Code: | H242 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1788 |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

