How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| J: | 8.5 in | B: | 10.25 |
| C: | 11.38 in | AG: | 8.5 |
| L: | 9.57 in | U: | 1.25 in |
| T: | 1.625 | G: | 2.5 |
| D: | 4.44 | AE2: | 0.34 |
| F: | 5 | AE1: | 0.63 |
| M: | 3.47 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | GR |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.897 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Model Code: | H242 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 1788 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | H-1 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

