How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | M: | 3.47 |
| B: | 10.25 | D: | 4.44 |
| AE1: | 0.63 | U: | 1.25 in |
| L: | 9.57 in | T: | 1.625 |
| AD: | 7.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AG: | 8.5 | J: | 8.5 in |
| F: | 5 | AE2: | 0.34 |
| G: | 2.5 |
Technical Specifications
| Model Code: | H242 | Reducer: | Worm - Right Angle |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | H-1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series Code: | GR | Thrust Rating - output shaft: | 1788 |
| Output RPM: | 175 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 12.897 |
| Bore Code: | 26 | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

