How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE1: | 0.63 |
| AD: | 7.53 | D: | 4.44 |
| L: | 9.57 in | F: | 5 |
| AG: | 8.5 | G: | 2.5 |
| AE2: | 0.34 | B: | 10.25 |
| C: | 11.38 in | T: | 1.625 |
| M: | 3.47 | V: | 2.75 in |
| I: | 6.1 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output RPM: | 175 | Model Code: | H242 |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | H-1 |
| Output Diameter (in): | 1.625 in | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.897 | Ratio Range: | 10:1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 1788 |
| Output Shaft Assembly Code: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Product Type: | Right Angle | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

