How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | V: | 2.75 in |
| AE1: | 0.63 | B: | 10.25 |
| AD: | 7.53 | AE2: | 0.34 |
| C: | 11.38 in | AG: | 8.5 |
| U: | 1.25 in | T: | 1.875 |
| I: | 6.1 in | D: | 4.44 |
| L: | 9.57 in | G: | 2.5 |
| J: | 8.5 in | M: | 3.47 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Series Code: | GR | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 12.897 |
| Model Code: | H242 | Output Shaft: | Hollow Bore |
| Assembly: | H-1 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 1788 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

