How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AG: | 8.5 |
| C: | 11.38 in | I: | 6.1 in |
| AE2: | 0.34 | G: | 2.5 |
| F: | 5 | V: | 2.75 in |
| B: | 10.25 | J: | 8.5 in |
| D: | 4.44 | T: | 1.875 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| AE1: | 0.63 | L: | 9.57 in |
| U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.875 in |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Assembly: | H-1 |
| Input Style: | Solid Shaft | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Model Code: | H242 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1788 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | GR |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.897 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

