How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | T: | 1.875 |
| U: | 1.25 in | AG: | 8.5 |
| D: | 4.44 | F: | 5 |
| G: | 2.5 | AE2: | 0.34 |
| V: | 2.75 in | L: | 9.57 in |
| AD: | 7.53 | M: | 3.47 |
| J: | 8.5 in | AE1: | 0.63 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | GR |
| Output Shaft Assembly Code: | 1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 12.897 |
| Service Factor: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Model Code: | H242 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Assembly: | H-1 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1788 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

