How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | U: | 1.25 in |
| AG: | 8.5 | AD: | 7.53 |
| L: | 9.57 in | F: | 5 |
| M: | 3.47 | AE2: | 0.34 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| G: | 2.5 | V: | 2.75 in |
| C: | 11.38 in | AE1: | 0.63 |
| I: | 6.1 in | D: | 4.44 |
| T: | 2 |
Technical Specifications
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 1788 |
| Input RPM: | 1,750 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | H242 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 12.897 |
| Input Style: | Solid Shaft | Series Code: | GR |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Assembly: | H-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

