How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 2.75 in |
| G: | 2.5 | AG: | 8.5 |
| F: | 5 | C: | 11.38 in |
| L: | 9.57 in | J: | 8.5 in |
| B: | 10.25 | T: | 2 |
| M: | 3.47 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| AE2: | 0.34 | AD: | 7.53 |
| D: | 4.44 |
Technical Specifications
| Service Factor: | 1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1788 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | H242 |
| Center Distance (in): | 4.25 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Series Code: | GR |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Assembly: | H-1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 12.897 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

