How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | C: | 11.38 in |
| T: | 2 | U: | 1.25 in |
| AG: | 8.5 | AE2: | 0.34 |
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | D: | 4.44 |
| I: | 6.1 in | AE1: | 0.63 |
| G: | 2.5 | AD: | 7.53 |
| V: | 2.75 in | F: | 5 |
| L: | 9.57 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Model Code: | H242 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 12.897 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 1788 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | H-1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | GR | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

