How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | I: | 6.1 in |
| AE2: | 0.34 | L: | 9.57 in |
| AD: | 7.53 | AE1: | 0.63 |
| D: | 4.44 | C: | 11.38 in |
| M: | 3.47 | AG: | 8.5 |
| B: | 10.25 | G: | 2.5 |
| J: | 8.5 in | U: | 1.25 in |
| T: | 1.438 | V: | 2.75 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 10:1 | Assembly: | H-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.897 | Series Code: | GR |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 175 | Model Code: | H242 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.25 in |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1788 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

