How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | C: | 11.38 in |
| T: | 1.438 | L: | 9.57 in |
| F: | 5 | Center Distance (in): | 4.25 in |
| D: | 4.44 | B: | 10.25 |
| G: | 2.5 | I: | 6.1 in |
| U: | 1.25 in | J: | 8.5 in |
| AE2: | 0.34 | M: | 3.47 |
| AE1: | 0.63 | AD: | 7.53 |
| V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | GR |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Output RPM: | 175 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | H242 | Thrust Rating - output shaft: | 1788 |
| Product Type: | Right Angle | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 12.897 | Bore Code: | 23 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Assembly: | H-2 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

