How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AG: | 8.5 |
| C: | 11.38 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| F: | 5 | V: | 2.75 in |
| AE2: | 0.34 | D: | 4.44 |
| B: | 10.25 | AD: | 7.53 |
| I: | 6.1 in | AE1: | 0.63 |
| M: | 3.47 | J: | 8.5 in |
| U: | 1.25 in |
Technical Specifications
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Bore Code: | 24 | Service Factor: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1788 |
| Ratio: | 10:1 | Assembly: | H-2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 12.897 | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | H242 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Output RPM: | 175 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

