How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | F: | 5 |
| J: | 8.5 in | G: | 2.5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | B: | 10.25 |
| AG: | 8.5 | AD: | 7.53 |
| V: | 2.75 in | I: | 6.1 in |
| M: | 3.47 | AE2: | 0.34 |
| L: | 9.57 in | T: | 1.688 |
| AE1: | 0.63 |
Technical Specifications
| Model Code: | H242 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.897 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Output RPM: | 175 | Bore Code: | 27 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1788 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Assembly: | H-2 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

