How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AE2: | 0.34 | M: | 3.47 |
| AD: | 7.53 | C: | 11.38 in |
| U: | 1.25 in | J: | 8.5 in |
| AE1: | 0.63 | AG: | 8.5 |
| F: | 5 | T: | 1.875 |
| D: | 4.44 | B: | 10.25 |
| G: | 2.5 | I: | 6.1 in |
| L: | 9.57 in |
Technical Specifications
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Assembly: | H-2 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1788 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 12.897 | Gear Type: | Worm |
| Ratio: | 10:1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | GR | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Model Code: | H242 | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

