How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | I: | 6.1 in |
| AE1: | 0.63 | D: | 4.44 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| U: | 1.25 in | G: | 2.5 |
| F: | 5 | AD: | 7.53 |
| M: | 3.47 | J: | 8.5 in |
| B: | 10.25 | V: | 2.75 in |
| L: | 9.57 in | T: | 1.938 |
| AE2: | 0.34 |
Technical Specifications
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Input Style: | Solid Shaft | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 31 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Model Code: | H242 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 12.897 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Assembly: | H-2 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1788 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

